FLNR948Y

Indoor/Outdoor Stranded Loose Tube

9um OS2 48 Fiber Indoor-Outdoor Stranded Tube Cable, Riser (OFNR), 250um Fibers

Specifications

Fiber Type

OS2

Number of Fibers

48

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498301848

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

17.4306

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Opti-Core 48-Fiber Indoor/Outdoor Cable - 02055-150

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Coreā„¢Fiber Optic Indoor/Outdoor All Dielectric Cable - Asia Pacific

US English

Related Products