FOKPX24

Indoor/Outdoor Tight Buffered Cable

50um OM3 24 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers

Specifications

Fiber Type

OM3

Number of Fibers

24

Flammability Rating

Plenum (OFNP)

Part Features

This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

3,281

Packaging Details

UPC

07498384789

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.1332

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Opti-Core I/O All Dielectric Cable w/Tight Buffered Fibers-Americas: FBDS06--WW-ENG

US English

Part Drawings

MULTIMODE 50/125um OPTI-CORE 10Gb/s OPTI-CORE 10GIG 24 FIBER SIDE BY SIDE DISTRIBUTION CABLE W/900um TIGHT BUFFER

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

12, 24 Fiber I/O Cable w/900um Buffered Fibers: M02055JF-DC

US English

Related Products