50um OM4 8 Fiber Indoor-Outdoor Tight Buffered Cable, Plenum (OFNP), 900um Buffered Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM4 |
Number of Fibers | 6 |
Flammability Rating | Plenum |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.<CRLF> |
UPC | 07498383987 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.4965 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core I/O All Dielectric Cable w/Tight Buffered Fibers-Americas: FBDS06--WW-ENG | English | |
Part Drawings | 6, 8 Fiber I/O Cable w/900um Buffered Fibers: M02055JG-DC | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |