The 24 fiber indoor/outdoor armored armored tight buffered cable is OM3, Riser (OFCR) rated and features 900um buffered fibers.
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor/Outdoor |
Armor or Non-Armor | Armored |
Fiber Type | OM3 |
Number of Fibers | 24 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | These cables provide an effective solution for inter-building and building transition applications utilizing field installable connectors. |
UPC | 07498384271 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 35.8749 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Fiber Optic Indoor/Outdoor Armored Cable with Tight Buffered Fibers North America and Latin America FBDS05--WW-ENG | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |