50um OM2 72 Fibre Indoor-Outdoor Stranded Tube, LSZH, 250um Fibres
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM2 |
Number of Fibers | 72 |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498371776 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English | |
Technical References | Multimode Optical Fiber OM2, Laser Optimized OM3, OM4 and Signature Core™ Technical Reference TR2 | English |