FPNL636

Indoor/Outdoor Cable

Fiber Indoor-Outdoor Stranded Tube Cable, LSZH-1 (60332-1), 62.5um Multimode OM1 36 Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Flammability Rating

LSZH-1 (60332-1)

Fiber Count

36

Freight Class Code

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498353382

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Related Products