50um OM3 12 Fibre Indoor-Outdoor Central Tube, LSZH, 250um Fibres
Fiber Type | OM3 |
Number of Fibers | 12 |
Flammability Rating | LSZH-1 (60332-1) |
UPC | 07498353392 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 56.0185 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Certifications | Declaration of Performance No. PAN-DOP-FB001 | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |