FQCLX24

Indoor/Outdoor Cable

50um OM3 24 Fibre Indoor-Outdoor Central Tube, LSZH, 250um Fibres

Specifications

Fiber Type

50um Multimode OM3

Number of Fibers

24

Flammability Rating

LSZH-1 (60332-1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Packaging Details

UPC

07498353393

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

11.6788

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Certifications

Declaration of Performance No. PAN-DOP-FB001

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products