FQNLX48

Indoor/Outdoor Cable

Fiber Indoor-Outdoor Stranded Tube Cable, LSZH-1 (60332-1), 50um Multimode OM3 48 Fibers

Specifications

Flammability Rating

LSZH-1 (60332-1)

Fiber Count

48

Fiber Type

50um Multimode OM3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498353395

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products