FSCP512Y

Indoor/Outdoor Central Loose Tube

50um OM2 12 Fiber Indoor-Outdoor Central Tube Cable, Plenum (OFNP), 250um Fibers

Specifications

Fiber Type

OM2

Number of Fibers

12

Flammability Rating

Plenum (OFNP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Packaging Details

UPC

07498300455

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

FOCRZ06Y Product Page

US English

Part Drawings

Opti-Core 6 and 12 Fiber Indoor-Outdoor Cable - 02055-144

US English

Installation Documents

Opti-Core Indoor/Outdoor Cable with up to 12 Fiber in Central Tube - 02055-144

US English

Product Bulletins

Gel-Free Indoor/Outdoor All-Dielectric Cable: FBCB30

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products