62.5um OM1 4 Fiber Indoor-Outdoor Central Tube Cable, Riser (OFNR), 250um Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM1 |
Number of Fibers | 4 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498304918 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 56.0185 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core® Gel-Free Indoor/Outdoor All-Dielectric Cable Specification Sheet D-FBCB30--WW-ENG | English | |
Specification Sheets | Cable Dieléctrico Opti-Core ®Libre de Gel para Interior / Exterior Hoja de Especificaciones FBCB30 | Spanish (Español) | |
Part Drawings | Part Drawings - PDF - FSCR902Y | English | |
Part Drawings | Part Drawings - PDF - FSCR902Y_18 | English | |
Installation Documents | Wire Mesh Pulling Grips for Fiber Optic Cable Best Practices: FS080 | English | |
Installation Documents | Cable Preparation Best Practices for Fiber Optic Indoor/Outdoor Stranded Loose Tube Cable FS083 | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English | |
Technical References | OM1 Multimode Optical Fiber Technical Reference TR1 | English |