62.5um OM1 48 Fiber Indoor-Outdoor Tight Buffered Cable, Riser (OFNR), 900um Buffered Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM1 |
Number of Fibers | 48 |
Flammability Rating | Riser |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | This cable provides water blocking technology, high density, and easy installation in transitional aerial and duct applications and entrance facilities.<CRLF> |
UPC | 07498384021 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 35.8749 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core I/O All Dielectric Cable w/Tight Buffered Fibers-Americas: FBDS06--WW-ENG | English | |
Part Drawings | 48 Fiber I/O Armored Cable w/900um Buffered Fibers: M02055JM-DC | English | |
Part Drawings | 36, 48, 72 and 96 fiber I/O cable w/ 900um buffered fibers | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English | |
Technical References | OM1 Multimode Optical Fiber Technical Reference TR1 | English |