FLTN506

Outside Plant All-Dielectric Cable

50um OM2 6 Fiber Outside Plant Non-Armored Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

50um Multimode OM2

Number of Fibers

6

Flammability Rating

Non-rated

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498386191

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.7349

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

2,4,6 & 8-Fiber Outside Plant Cable: M02055JW-DC

US English

Data Sheets

Opti-Core Gel-filled All Dielectric OSP-APAC: FBDS08--WW-ENG

US English

Related Products