FLTN508

Outside Plant All-Dielectric Cable

Fiber Outside Plant Stranded Tube Cable, 50um Multimode OM2 8 Fibers

Specifications

Fiber Type

50um Multimode OM2

Flammability Rating

Non-rated

Fiber Count

8

Freight Class Code

N/A

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498386192

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.7349

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

2,4,6 & 8-Fiber Outside Plant Cable: M02055JW-DC

US English

Data Sheets

Opti-Core Gel-filled All Dielectric OSP-APAC: FBDS08--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products