FLTNZ36

Outside Plant All-Dielectric Cable

50um OM4 36 Fiber Outside Plant Non-Armored Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

36

Flammability Rating

Non-rated

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498386223

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.9493

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

36, 48, 72 Fiber Outside Plant Unarmored: M02055JY-DC

US English

Data Sheets

Opti-Core Gel-filled All Dielectric OSP-Asia Pacific: FBDS08--WW-ENG

US English

Related Products