FLWN61A

Outside Plant Armored Cable

62.5um OM1 144 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Number of Fibers

144

Flammability Rating

Non-rated

Part Features

Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498386179

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

10.2931

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core Gel-filled Armored OSP-Asia Pacific: FBDS07--WW-ENG

US English

Part Drawings

Outside Plant Cable Single Armor Single Jacket: M02055JV-DC

US English

Related Products