FLWNX08

Outside Plant Armored Cable

50um OM3 8 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

50um Multimode OM3

Number of Fibers

8

Flammability Rating

Non-rated

Part Features

Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498386152

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.7349

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core Gel-filled Armored OSP-Asia Pacific: FBDS07--WW-ENG

US English

Part Drawings

Outside Plant Cable Single Armor Single Jacket: M02055JS-DC

US English

Related Products