FPQN536B

Outside Plant Armored Cable

50um OM2 36 Fibre Outside Plant Armored (Single Armor, Double Jacket), EuroClass Fca, 250um Fibres

Specifications

Fiber Type

50um Multimode OM2

Number of Fibers

36

Flammability Rating

Non-rated

Part Features

Cable offers gel-filled water-blocking technology, UV resistance, and high density to provide standards compliance and flexibility for outdoor use.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498385240

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

32.8757

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

24, 36, 48, 72 Fiber Stranded Single Armor Double Jacket (SADJ): M02432CU-DC

US English

Data Sheets

Opti-Core Gel-filled Single Armor Double Jacket OSP EMEA: FBDS12--WW-UKE

US English

Related Products