FPUN608

Outside Plant All-Dielectric Cable

Fiber Outside Plant Central Tube Cable, 62.5um Multimode OM1 8 Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Flammability Rating

Non-rated

Fiber Count

8

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498384929

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.9628

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Unarmored OSP with central tube: M02432CE-DC

US English

Data Sheets

Opti-Core Gel-filled All Dielectric Central Tube OSP-EMEA: FBDS13--WW-UKE

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Related Products