FSWN906

Outside Plant Armored Cable

9um OS2 6 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

9um Singlemode OS2

Number of Fibers

6

Flammability Rating

Non-rated

Maximum Storage Temperature (°C)

75

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Part Features

Gel-free design with water swellable tape, UV resistant cable sheathing, Medium density polyethylene jacket

RoHS Compliancy Status

Compliant

Min. Order Qty.

150

Packaging Details

UPC

07498381314

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

17.8180

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Opti-Core Outside Plant ROL Cable Best Practices: FS077

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Installation Documents

Wire Mesh Pulling Grips for Fiber Optic Cable Best Practices: FS080

US English

Installation Documents

Buried Cable Installation Best Practices: FS079

US English

Installation Documents

Aerial Cable Installation Best Practices: FS078

US English

Part Drawings

Opti-Core Gel-Free Outside Plant Armored Cable (Americas) - 02055-158

US English

Catalog Cut Sheets

FOWNZ06 Product Page

US English

Press Releases

OPTI-CORE Gel-Free Outside Plant Cable Provides Superior Durability

US English

Installation Documents

Underground Cable Installation Best Practices: FS081

US English

Product Bulletins

Opti-Core® Gel-Free Outside Plant Cable – Armored and Unarmored: FBCB33

US English

Related Products