FSWN91A

Outside Plant Armored Cable

9um OS2 144 Fiber Outside Plant Armored (Single Armor, Single Jacket) Cable, Non-Rated, 250um Fibers

Specifications

Fiber Type

9um Singlemode OS2

Number of Fibers

144

Flammability Rating

Non-rated

Maximum Storage Temperature (°C)

75

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Part Features

Gel-free design with water swellable tape, UV resistant cable sheathing, Medium density polyethylene jacket

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,281

Packaging Details

UPC

07498381321

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.2476

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Opti-Core Outside Plant Armored Cable 02055-161

US English

Product Bulletins

Opti-Core® Gel-Free Outside Plant Cable – Armored and Unarmored: FBCB33

US English

Related Products