50um OM3 2 Fiber Outside Plant Armored Central Tube Cable, 250um Fibers
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Outdoor |
Fiber Type | OM3 |
Number of Fibers | 2 |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Gel-Filled, Armored, Central Tube, OSP |
UPC | 61305677557 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.7349 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |