50um OM3 8 Fiber Outside Plant Armored Central Tube Cable, 250um Fibers
Note | See Specification Sheet for technical details |
Product Type | Bulk Fiber Optic Cable |
Region | APAC |
Environment | Outside Plant |
Armor or Non-Armor | Armored |
Fiber Type | OM3 |
Number of Fibers | 8 |
Buffered, Loose Tube or Ribbon | 250um Loose Tube |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Gel-Filled, Armored, Central Tube, OSP |
UPC | 61305677560 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.7349 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |