The 12 fiber outside plant armored central tube cable is OM3 and features 250µm fibers.
Note | See Specification Sheet for technical details |
Product Type | Bulk Fiber Optic Cable |
Region | APAC |
Environment | Outside Plant |
Armor or Non-Armor | Armored |
Fiber Type | OM3 |
Number of Fibers | 12 |
Buffered, Loose Tube or Ribbon | 250um Loose Tube |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Gel-Filled, Armored, Central Tube, OSP |
UPC | 61305677561 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.6785 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core™ Gel-Filled Armored Central Tube Outside Plant Cable - Asia Pacific Data Sheet FBDS33--WW-ENG | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |