50um OM4 144 Fibre Outside Plant Non-Armored, EuroClass Fca, 250um Fibres
Note | See Spec Sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Environment | Outdoor |
Fiber Type | OM4 |
Number of Fibers | 144 |
Flammability Rating | Not Rated |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498385288 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 50.1522 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |