Module supplied with one SC duplex fiber optic adapter with phosphor bronze split sleeves, Off White, Blue adapter.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Sub Brand Mini-Com
Body Style Duplex
Fiber Type OS1/OS2
Material Phosphor Bronze
Overall Length (In.) 1.08
Overall Length (mm) 27.4
Standards Met RoHS Compliant
Product Type SC Adapter Module
Application Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution.
Color Blue
Module Color Off-White
Connection Type SC
Part Features Integrated panel retention clip, Improved adapter protective cap design, Choice of phosphor bronze or zirconia ceramic split sleeves

Packaging Detail

UPC 07498384543
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0045
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0449

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language