The LC duplex adapter connects two LC connector pairs in one module space and features an electric ivory, multimode fiber adapter and has zirconia split sleeves. This part (ending in -L) is a pack of 50 adapters.
Sub Brand | Mini-Com® |
Body Style | Duplex |
Fiber Type | OM1 |
Material | Zirconia Ceramic |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | LC Adapter Module |
Application | Provides a rugged solution for LANs, publicnetworks, storage area networks and fiber-to the-deskapplications. |
Color | Electric Ivory |
Module Color | Electric Ivory |
Connection Type | LC Duplex |
UPC | 61305673270 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0802 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1604 |
Specification Sheets | LC Fiber Optic Adapters - Spec Sheet | English | |
Specification Sheets | Adaptadores de Fibra Óptica LC Hoja De Especificaciones FBSP131 | Spanish (Español) | |
Part Drawings | LC Senior/Senior Mini Duplex Fiber Optic Adapter - 00948-19 | English |