The Minicom® ST multimode adapter connects two ST connector pairs in one module space and features a It has a zinc body, multimode fiber adapter and has phosphor bronze split sleeves. This part (ending in -L) is a pack of 50 adapters.
Note | Intended for use in fixed installations which are outside the scope of RoHS. |
Sub Brand | Mini-Com® |
Body Style | Simplex |
Material | Phosphor Bronze |
Standards Met | TIA/EIA-604 FOCIS-2 compatible, Exceed TIA/EIA-568-B.3 requirements. RoHS directive is not applicable |
Product Type | ST Adapter |
Application | Mini-Com Modules, Patch Panels, Faceplates, Surface Mount Boxes |
Connection Type | ST |
Part Features | Exceed TIA/EIA-568-B.3 requirements |
UPC | 07498319515 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0416 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0832 |