IAEF7JMA

Duplex Bulkhead Adapter

Industrial LC fiber optic bulkhead adapter.

Specifications

Sub Brand

IndustrialNetâ„¢

Fiber Type

OM1, OM2, OM3, OM4

Connector 1 Type

LC Connector

Connector 2 Type

LC Connector

Adapter Color

NA

Cable Color

Black

Cable Type

Duplex

Fiber Cable Size

1.6

Module Color

NA

Split Sleeve Material

Phosphor Bronze

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337671

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0206

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2058

Resources

Part Drawings

US English

Installation Documents

IndustrialNet LC Fiber Bulkhead Connectors: FS063

US English

Catalog Cut Sheets

US English

Related Products