NK module supplied with one LC Sr./Jr. SFF multimode duplex adapter with phosphor bronze split sleeves. Electric Ivory
Sub Brand | NetKey® |
Body Style | Duplex |
Material | Phosphor Bronze |
Overall Length (In.) | 1.73 |
Overall Length (mm) | 43.9 |
Standards Met | Meet or exceed TIA/EIA-455-21 and TIA/EIA-568-C.3. TIA/EIA-604 FOCIS-10 compatible. RoHS compliant |
Product Type | Fiber Optic Adapter Module |
Color | Electric Ivory |
Module Color | Electric Ivory |
UPC | 07498365341 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Part Drawings | Part Drawing - DWG - NKDLCMZ | English | |
Part Drawings | Part Drawing - DXF - NKDLCMZ | English | |
Part Drawings | Part Drawing - PDF - NKDLCMZ | English |