Pre-Polished Keyed LC Simplex OptiCam OM2 Connector (Keyed B, Red) with 900um Black boot
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Polish Type | Pre-Polished |
Fiber Type | OM2 |
Connection Type | Keyed LC |
Sub Brand | OptiCam® |
Application | Maintenance or emergency restoration of secure fiber networks and retrofit/initial install of behind the wall (BTW) connections and the permanent side of interconnect and cross-connect patch fields. |
Body Style | Simplex |
Color | Red |
Boot Color | Black |
Backbone Color | Red |
Fiber Diameter (µm) | 50 |
Outer Diameter (mm) | 0.9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | Exceeds TIA/EIA-568-B.3 requirements |
Product Type | Fiber Optic Connector |
UPC | 07498301071 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0324 |
Specification Sheets | Specification Sheet - WW-FBSP30 (Keyed LC Opticam) 9-09 | English | |
Part Drawings | Part Drawings - DWG - FLCSMC5ABL_Rev-01 | English | |
Part Drawings | Part Drawings - DXF - FLCSMC5ABL_Rev-01 | English | |
Part Drawings | Part Drawings - PDF - FLCSMC5ABL_Rev-01 | English | |
Installation Documents | Critical Steps for 250μm Coated Fiber OptiCam LC Termination: FS043 | English | |
Installation Documents | LC OptiCam Fiber Optic Connectors FS014C | English | |
Installation Documents | Keyed LC Fiber Optic System Matrix: FBKeyedLCMatrix--REV0--ENG | English | |
Press Releases | Press Release - Keyed LC PR web2 | English | |
Technical References | Optical Gel Characteristics Of Panduit® OptiCam® Connectors | English | |
White Papers | White Paper - Non-Product Related - WP-05 UPI managing physical security risk | English |