FMCBT2EI-X

1.6/2.0mm Boots

LC Boot for Pre-Polished OptiCam Connectors; 1.6mm/2.0mm; Electric Ivory

Specifications

Cable Type

2.0

Material

Plastic/Rubber

Mounting

Fiber Cable

Part Features

Simplifies tooling and termination, and virtually eliminates operator error by providing visual indication of proper termination after the cam step has been completed

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498312677

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0378

Resources

Catalog Cut Sheets

FSTMCXAQ Product Page

US English

Catalog Cut Sheets

FSCMCXAQ Product Page

US English

Related Products