FSCBT3EI-X

Field Polish Boot

SC Boot for Pot & Polish Connectors; 3.0mm; Electric Ivory

Specifications

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Compatible Cable Size (mm)

NA

Compatible Cable Size (nm)

NA

Compatible Fiber Size (mm)

NA

Compatible Fiber Size (nm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Cable Type

3.0mm

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

10

Packaging Details

UPC

07498312686

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0357

Resources

Catalog Cut Sheets

FSCM5BL Product Page

US English

Related Products