FSCM2.05BL

SC Simplex Connectors

Field Polish SC Simplex Pot & Polish Style OM2 Connector, Electric Ivory Housing with 900um/3.0mm Black Boots

Specifications

Cable Type

900┬Ám fiber

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312725

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0028

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0284

Resources

Part Drawings

FIBER OPTIC SC CONNECTOR

US English

Catalog Cut Sheets

US English

Related Products