FSCM2.0RD

SC Simplex Connectors

Field Polish SC Simplex Pot & Polish Style OM2 Connector, Electric Ivory Housing with 900um/3.0mm Red Boots

Specifications

Cable Type

900┬Ám fiber

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498357731

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Specification Sheets

SC Fiber Optic Connectors: FBSP15--WW-ENG

US English

Catalog Cut Sheets

US English

Part Drawings

US English

Installation Documents

SC Fiber Optic Connectors: FS092

US English

Part Drawings

FIBER OPTIC SC CONNECTOR

US English

Related Products