SC 50/125µm multimode simplex connector for 900µm tight-buffered fiber installation.
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Polish Type | Pre-Polished |
Fiber Type | OM2 |
Connection Type | SC |
Sub Brand | Opti-Crimp® |
Application | Used for equipment cross-connects or interconnects in backbone, horizontal and work area applications. SC 50/125µm multimode simplex connector for 900µm tight-buffered fiber installation |
Body Style | Simplex |
Color | Black |
Boot Color | Black |
Backbone Color | Natural |
Fiber Diameter (µm) | 50 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | TIA/EIA-604 FOCIS-3 compliant; exceeds TIA/EIA-568-B.3 requirements |
UPC | 07498320675 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Specification Sheets | SC OptiCam® Pre-Polished Fiber Optic Connectors Spec Sheet FBSP17 | English | |
Videos | Video 4:3 - Product - OptiCam Overview 2006 | English | |
Videos | Video 4:3 - Product - SC OptiCam Termination Demo | English | |
Part Drawings | Part Drawings - DWG - FSCMC5BL_Rev_04 | English | |
Part Drawings | Part Drawings - DXF - FSCMC5BL_Rev_04 | English | |
Part Drawings | Part Drawings - PDF - FSCMC5BL_Rev_04 | English | |
Installation Documents | SC 50/125μm multimode simplex connector: PA26263A01 | English | |
Installation Documents | SC and ST OptiCam Fiber Optic Connectors Stripping Template FS116 | English | |
Installation Documents | SC OptiCam Fiber Optic Connectors: FS015C | English | |
Technical References | Technical References - OptiCam Connectors Index Matching Gel TRd | English | |
Technical References | Optical Gel Characteristics Of Panduit® OptiCam® Connectors | English | |
White Papers | White Paper - Product Related - Ferrule Material White Paper - Final | English |