obsolete

FSCMC5BL-C

SC Simplex Connectors

SC 50/125µm multimode simplex connector for 900µm tight-buffered fiber installation, 100 pc.

Specifications

Material

Ceramic

Cable Type

900µm tight-buffered simplex

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498301762

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0802

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Optical Gel Characteristics of PANDUIT OptiCam Connectors - TR30

US English

White Papers

Choosing the Best Ferrule Material for Your Network Application

US English

Installation Documents

SC OptiCam Fiber Optic Connectors: FS015C

US English

Part Drawings

SC OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01799-40

US English

Installation Documents

SC and ST OptiCam Fiber Optic Connectors Stripping Template: FS116

US English

Part Drawings

SC OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01799-40

US English

Part Drawings

SC OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01799-40

US English

Technical References

Optical Gel Characteristics Of Panduit® OptiCam® Connectors

US English

Related Products