FSTMC6EI-C

ST Connectors

Pre-Polished ST Simplex OptiCam Style OM1 Connector, Natural Housing with 900um Electric Ivory Boot

Specifications

Cable Type

900µm tight-buffered simplex

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498312714

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0449

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

FSTMC6EI Product Page

US English

Technical References

Optical Gel Characteristics Of Panduit OptiCam® Connector

US English

Related Products