Pre-Polished ST Simplex Crimp Style OM2 Connector, with 900um/3.0mm Red Boots
Polish Type | Pre-Polished |
Fiber Type | OM2 |
Connection Type | ST |
Sub Brand | OptiCam® |
Application | Used in fiber optic backbone and horizontal applications for high-speed data transmissions. |
Body Style | Simplex |
Color | Red |
Boot Color | Red |
Backbone Color | Black |
Fiber Diameter (µm) | 50 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Maximum Installation Temperature (°F) | 108 |
Maximum Installation Temperature (°C) | 42 |
Minimum Operating Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Maximum Connector Insertion Loss (dB) | 0.35 |
Minimum Connector Return Loss (dB) | 20 |
Standards Met | RoHS compliant. TIA/EIA-604 FOCIS-2 compliant; exceeds TIA/EIA-568-D.3 requirements |
UPC | 07498383251 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0035 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0348 |
Specification Sheets | Specification Sheet - WW-FBSP04 ST Opti-Crimp Fib.Opt.Connector | English | |
Specification Sheets | ST2 OptiCam™ Pre-Polished Fiber Optic Connectors | English | |
Part Drawings | Part Drawings - DWG - 00960-12 | English | |
Part Drawings | Part Drawings - DWG - FSTMM and FSTMM50 | English | |
Part Drawings | ST MULTIMODE PRE-POLISHED CRIMP OPTICAL FIBER CONNECTOR | English | |
Installation Documents | Installation Instructions/Best Practices - PN266A | English | |
Installation Documents | ST Opti-Crimp Multimode Fiber Optic Connectors: FS084 | English | |
Installation Documents | Panduit Visual Fault Locator Installation Instructions FS068 | English | |
White Papers | White Paper - Product Related - prepol WP5d | English |