obsolete

FSTMPC6BL

ST Connectors

Pre-Polished ST Simplex OptiCam Style OM1 Connector, Natural Housing with 900um Black Boot

Specifications

CE Marking

No

Cable Type

900µm fiber

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498321574

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0359

Resources

Installation Documents

SC and ST OptiCam Fiber Optic Connectors Stripping Template: FS116

US English

Part Drawings

OPTICAM ST CONNECTOR

US English

Installation Documents

ST OptiCam Fiber Optic Connectors: FS016C

US English

Part Drawings

ST OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01894-17

US English

Technical References

Optical Gel Characteristics of PANDUIT OptiCam Connectors - TR30

US English

White Papers

Choosing the Best Ferrule Material for Your Network Application

US English

Part Drawings

ST OptiCam Pre-Polished Simplex Fiber Optic Connectors - 01894-17

US English

Related Products