FSTMPC6EI-C

ST Connectors

Pre-Polished ST Simplex OptiCam Style OM1 Connector, Natural Housing with 900um Electric Ivory Boot

Specifications

Cable Type

900┬Ám tight-buffered simplex

Part Features

NA

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

100

Packaging Details

UPC

07498312716

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0471

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Optical Gel Characteristics of Panduit OptiCam Connectors: FBTR030--WW-ENG

US English

Related Products