obsolete

F912D5-5F120Y

MTP* 12 Fiber Interconnect Cable Assemblies

Female MTP* to female MTP* twelve strand fiber optic cable assembly (one female MTP* connector on each end on ribbon interconnect cable) 9/125µm Outside diameter: 5mm x 25mm

Specifications

Fiber Type

OS2

Number of Fibers

12

Connector 1 Type

MPO Female

Connector 2 Type

MPO Female

Overall Length (ft.)

120

Overall Length (m)

36.6

Flammability Rating

Plenum (OFNP)

Length (ft.)

120.00

Cable Color

Yellow

Cable Type

12 Fiber Flat Ribbon

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498315932

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products