obsolete

F912D6-6F40Y

Interconnect Flat Ribbon Cable Assemblies

12 fiber OS2 male MTP* to male MTP* fiber optic cable assembly (one male MTP* connector on each end on flat ribbon interconnect cable) 9/125µm Outside diameter: 5mm x 25mm

Specifications

Fiber Type

OS2

Number of Fibers

12

Connector 1 Type

MPO Male

Connector 2 Type

MPO Male

Overall Length (ft.)

40

Overall Length (m)

12.2

Flammability Rating

Plenum (OFNP)

Length (ft.)

40.00

Compatible Fiber

OS2 9/125um

Fiber Cable Type

OS2 9/125um

Cable Color

Yellow

Cable Type

12 Fiber Flat Ribbon

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498329533

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products