F9E10A-10M3

Keyed LC Patch Cords

LC (keyed A black) to LC singlemode duplex patch cord, 16mm jacketed cable (one duplex keyed LC connector on one end and one duplex LC connector on the other end) 9/125┬Ám, Yellow, 3 meters

Specifications

Length (m)

3

Fiber Compatibility

OS2 9/125um

Fiber Type

OS2

Cable Color

Yellow

Cable Type

1.6mm Duplex

Connector 1 Type

Duplex LC Keyed (A - Black)

Connector 2 Type

LC Duplex

Fiber Count

2

Flammability Rating

Riser (OFNR)

Length (ft.)

9.84

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307734

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0144

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1442

Resources

Part Drawings

Keyed LC Opti-Core Fiber Optic Duplex Patch Cord - Keyed LC to LC - 02779-55

US English

Related Products