Length (m) |
5.0 |
Fiber Compatibility |
OS2 9/125um |
Fiber Type |
OS2 |
Cable Color |
Yellow |
Cable Type |
1.6mm Duplex |
Connector 1 Type |
Duplex LC Keyed (R - Lavender) |
Connector 2 Type |
LC Duplex |
Fiber Count |
2 |
Flammability Rating |
Riser (OFNR) |
Length (ft.) |
16.40 |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498314409 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0226 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.2263 |
Specification Sheets |
Keyed Fiber patch Cords and Pigtails: WW-FBSP31 |
US English |