F9E3-10CM10

Keyed LC Patch Cords

SC to LC (keyed C green) singlemode duplex patch cord, 16mm jacketed cable (one duplex SC connector on one end and one duplex keyed C LC connector on the other end) 9/125┬Ám

Specifications

Length (m)

10

Fiber Compatibility

OS2 9/125um

Fiber Type

OS2

Cable Color

Yellow

Cable Type

1.6mm Duplex

Connector 1 Type

SC Duplex

Connector 2 Type

Duplex LC Keyed (C - Green)

Fiber Count

2

Flammability Rating

Riser (OFNR)

Length (ft.)

32.81

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498307865

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Keyed LC Opti-Core Fiber Optic Duplex Patch Cord - SC to Keyed LC - 02779-51

US English

Related Products