FR1XS1-R1M02M

Fiber Optic Patch Cord

Master Reference Cable Assembly, , riser rated, 2mm simplex standard LC to reference grade LC reference cable 2 meters

Specifications

Fiber Type

OM3

Number of Fibers

1

Connector 1 Type

LC Simplex

Connector 2 Type

LC Simplex

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Length (ft.)

6.56

Cable Color

Aqua

Cable Type

2mm Simplex

Fiber Cable Type

OM3 50/125um

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312116

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2662

Related Products