FR26S2-RSKIT

Fiber Optic Patch Cord

Duplex ST SC 62.5/125µm multimode reference cable assembly kit, includes:2 duplex std grade ST to ref grade SC reference cables (2m)1 duplex std grade ST to ref grade SC master cable (2m)2 SC duplex adapters (zirconia) ceramic split sleeves) 2 mandrels (62.5/125µm)

Specifications

Fiber Type

OM1

Number of Fibers

2

Connector 1 Type

SC Duplex

Connector 2 Type

SC Duplex

Overall Length (ft.)

7

Overall Length (m)

2.1

Flammability Rating

Riser (OFNR)

Length (ft.)

7.00

Cable Color

Orange

Cable Type

2mm Duplex

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312055

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2662

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opti-Core Reference Cords and Kits Spec Sheet : WW-FBSP38

US English

Technical References

SC Perm Link with ST TX and ST RX on Test Set (Test Method A): TR63

US English

Catalog Cut Sheets

FR1XS1-R1KIT Product Page

US English

Press Releases

PANDUIT OPTI-CORE Reference Cords and Kits

US English

Part Drawings

OPTICORE Reference Cords and Kits

US English

Related Products