FR29S2-RLM02M

Fiber Optic Patch Cord

Master Reference Cable Assembly, 9┬Ám, riser rated, 2mm duplex standard ST to reference grade LC reference cable 2 meters

Specifications

Fiber Type

OM1

Number of Fibers

2

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Product Type

Fiber Optic Patch Cord

Length (ft.)

6.56

Cable Color

Yellow

Cable Type

2mm Duplex

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312143

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2662

Related Products