FR29SS-RSKIT

Fiber Optic Patch Cord

Duplex SC SC 9┬Ám singlemode reference cable assembly kit, includes: 2 duplex std grade SC to ref grade SC reference cables (2m) 1 duplex std grade SC to ref grade SC master cable (2m) 2 SC duplex adapters (zirconia ceramic split sleeves)

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

SC Duplex

Connector 2 Type

SC Duplex

Overall Length (ft.)

7

Overall Length (m)

2.1

Flammability Rating

Riser (OFNR)

Product Type

Fiber Optic Patch Cord

Length (ft.)

7.00

Cable Color

Yellow

Cable Type

2mm Duplex

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312096

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2701

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

SC Perm Link with SC TX and SC RX on Test Set (Test Method B): TR58

US English

Specification Sheets

Opti-Core Reference Cords and Kits Spec Sheet : WW-FBSP38

US English

Part Drawings

OPTICORE Reference Cords and Kits

US English

Press Releases

PANDUIT OPTI-CORE Reference Cords and Kits

US English

Catalog Cut Sheets

FR1XS1-R1KIT Product Page

US English

Related Products